ADS61B23
- Maximum Sample Rate: 80 MSPS
- 12-bit Resolution with No Missing Codes
- Buffered Analog Inputs with
- Very Low Input Capacitance (< 2 pF)
- High DC Resistance (5 k)
- 82 dBc SFDR and 70 dBFS SNR
(-1 BFS or 1.8 Vpp input) - 85 dBc SFDR (-6 dBFS or 1 Vpp input)
- 3.5 dB Coarse Gain and up to 6 dB Programmable Fine Gain for SNR and SFDR Trade-Off
- Parallel CMOS and Double Data Rate (DDR) LVDS Output Options
- Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs and Clock Amplitude Down to 400 mVPP
- Clock Duty Cycle Stabilizer
- Internal Reference with Support for External Reference
- External Decoupling Eliminated for References
- Programmable Output Clock Position and Drive Strength to Ease Data Capture
- 3.3 V Analog and 1.8 V to 3.3 V Digital Supply
- 32-pin QFN Package (5 mm × 5 mm)
- Pin Compatible 12-Bit Family (ADS612X)
- Temperature range -40°C to 85°C
- APPLICATIONS
- Wireless Communications Infrastructure
- Software Defined Radio
- Power Amplifier Linearization
- 802.16d/e
- Test and Measurement Instrumentation
- High Definition Video
- Medical Imaging
- Radar Systems
ADS61B23 is a 12-bit A/D converter (ADC) with a maximum sampling frequency of 80 MSPS. It combines high performance and low power consumption in a compact 32-QFN package. The analog inputs use buffers to isolate the switching transients of the internal sample & hold from the external driving circuit. The buffered inputs present very low input capacitance (< 2pF) & wide bandwidth. This makes it easy to drive them at high input frequencies, compared to an ADC without the input buffers.
ADS61B23 has coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges.
The digital data outputs are parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capturecontrols for output clock position and output buffer drive strength, plus LVDS current and internal termination programmability.
The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some of these functions are configured using dedicated parallel pins so the device starts in the desired state after power-up.
ADS61B23 includes internal references, while eliminating the traditional reference pins and associated external decoupling. External reference mode is also supported.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 12Bits 80MSPS ADC with Buffered Analog Inputs datasheet | 07 Feb 2008 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 22 May 2015 | ||
Application note | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 19 Jul 2013 | ||
Application note | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 10 Sep 2010 | ||
Application note | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 28 Apr 2009 | ||
Application note | CDCE62005 as Clock Solution for High-Speed ADCs | 04 Sep 2008 | ||
Application note | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 08 Jun 2008 | ||
Application note | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 02 Jun 2008 | ||
Application note | QFN Layout Guidelines | 28 Jul 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
Supported products & hardware
Products
Receivers
High-speed ADCs (≥10 MSPS)
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.