INA137 Single, Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | TI.com

INA137
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single, Audio Differential Line Receivers, +-6dB (G=1/2 or 2)

Single, Audio Differential Line Receivers, +-6dB (G=1/2 or 2) - INA137
Datasheet
 

Recommended alternative parts

  • INA592  -  Upgrade your design to a higher DC precision difference amplifier

Parametrics

Compare all products in Audio line receivers Email Download to Excel
Part number Order Number of channels (#) Gain (V/V) CMRR Rs=0Ω (Min) (dB) THD + N @ 1 kHz (%) Noise floor (RTO, 20 kHz BW) (dBu) Differential input impedance (kΩ) Common mode input impedance (kΩ) Slew rate (Typ) (V/us) Supply (Min) (V) Supply (Max) (V) Iq per channel (Typ) (mA) Small-Signal bandwidth (Typ) (MHz) Operating temperature range (C) Package Group
INA137 Order now 1     0.5
2    
74     0.0005     -106     24     18     14     8     36     2.4     4     -40 to 85     PDIP | 8
SOIC | 8    
INA2137 Order now 2     0.5
2    
74     0.0005     -106     24     18     14     8     36     2.4     4     -40 to 85     PDIP | 14
SOIC | 14