ADS900 10-Bit, 20-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS900
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10-Bit, 20-MSPS Analog-to-Digital Converter (ADC)

 

Description

The ADS900 is a high-speed pipelined Analog-to-Digital Converter (ADC). This complete converter includes a high bandwidth track-and-hold, a 10-bit quantizer, and an internal reference.

The ADS900 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high-performance ADC is specified for performance at a 20MHz sampling rate. The ADS900 is available in an SSOP-28 package.

Features

  • +2.7V TO +3.7V SUPPLY OPERATION
  • INTERNAL REFERENCE
  • LOW POWER: 52mW at +3V
  • SINGLE-ENDED INPUT RANGE: 1V to 2V
  • WIDEBAND TRACK/HOLD: 350MHz
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • PORTABLE INSTRUMENTATION
    • IF AND BASEBAND COMMUNICATIONS
    • CABLE MODEMS
    • SET-TOP BOXES
    • PORTABLE TEST EQUIPMENT
    • COMPUTER SCANNERS

Parametrics

Compare all products in High-speed ADCs (>10MSPS) Email Download to Excel
Part number Order Sample rate (Max) (MSPS) Features Resolution (Bits) Number of input channels SNR (dB) ENOB (Bits) SFDR (dB) Power consumption (Typ) (mW) Input range (Vp-p) Interface Operating temperature range (C) Analog input BW (MHz) Input buffer Package Group Package size: mm2:W x L (PKG) Rating Architecture
ADS900 Order now 20     Low Power     10     1     49     7.9     53     54     1
2    
Parallel CMOS     -40 to 85     100     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS901 Samples not available 20     Low Power     10     1     62     8     49     49     1
2    
Parallel CMOS     -40 to 85     100     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS930 Samples not available 30     Low Power     8     1     46     7.1     50     66     1
2    
Parallel CMOS     -40 to 85     100     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline    
ADS931 Samples not available 30     Low Power     8     1     48     7.2     49     69     1
2    
Parallel CMOS     -40 to 85     100     No     SSOP | 28     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     Catalog     Pipeline