ADS9218
Two-channel, simultaneous-sampling, 18-bit 10-MSPS SAR ADC with fully-differential ADC input driver
ADS9218
- High-speed and low-power:
- ADS9219: 20MSPS/ch, 187mW/ch
- ADS9218: 10MSPS/ch, 146mW/ch
- ADS9217: 5MSPS/ch, 95mW/ch
- 2-channel, simultaneous sampling
- Feature integration:
- Integrated ADC driver
- Integrated precision reference
- Common-mode voltage output buffer
- High performance:
- 18-bit no-missing-codes
- INL: ±1LSB, DNL: ±0.75LSB
- SNR: 95.5dB and 104.5dB SNR with OSR = 16
- Wide input bandwidth:
- ADS9219: 135MHz (–3dB)
- ADS9218: 90MHz (–3dB)
- ADS9217: 45MHz (–3dB)
- Serial LVDS interface:
- SDR and DDR output modes
- Synchronous clock and data output
- Extended operating range: –40°C to +125°C
The ADS921x is a family of 18-bit, high-speed, dual-channel, simultaneous-sampling, analog-to-digital converters (ADCs) with an integrated driver for the ADC inputs. The integrated ADC driver simplifies the signal chain, reduces power consumption for precision applications, and supports high-frequency signals beyond 1MHz. By not requiring an external decoupling capacitor, the integrated ADC reference buffer is optimized for wide bandwidth applications.
The ADS921x uses a serial LVDS (SLVDS) data interface that enables high-speed digital communication while minimizing digital switching noise. Read the dual-channel ADC data using separate SLVDS outputs per ADC channel or one SLVDS output for both ADC channels.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS921x Dual, Simultaneous-Sampling, 18-Bit, 20MSPS SAR ADC With Fully Differential ADC Input Driver datasheet (Rev. B) | PDF | HTML | 22 May 2024 |
Technical article | 如何監控自動化測試儀和編碼器 | PDF | HTML | 14 May 2024 | |
Technical article | 자동화된 테스터 및 인코더를 모니터링하는 방법 | PDF | HTML | 14 May 2024 | |
Technical article | Higher precision ADCs to monitor automated testers and encoders | PDF | HTML | 03 May 2024 | |
Product overview | Precision ADCs for Motor Encoders and Position Sensing | PDF | HTML | 27 Mar 2023 | |
Application brief | Low Latency Signal-Chains for Digital Control Loops with ADS9219 (Rev. A) | PDF | HTML | 22 Feb 2023 | |
Circuit design | ADS9218 Power-Optimized Signal Chain Circuit | PDF | HTML | 21 Oct 2022 | |
Application note | Simplify Antialiasing Filters With ADS9218 | PDF | HTML | 21 Oct 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS9218EVM-PDK — ADS9218 performance demonstration kit for two-channel, simultaneous-sampling, 18-bit 10-MSPS SAR ADC
The ADS9218 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS9218, which is a two-channel, 18-bit, 10-MSPS (per channel) analog-to-digital converter (ADC) with a fully-differential input driver.
ADS9218EVM-PDK includes an interposer card that allows (...)
ADS9219EVM — ADS9219 evaluation module
ADS9227EVM — ADS9227 evaluation module
ADS92XX-FPGA-EXAMPLE-CODE — ADS92xx FPGA interface example code
Supported products & hardware
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.