ADS7049-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level ±2000 V
- Device CDM ESD Classification Level ±1000 V
- Ultra-Low Power Consumption:
- 1.38 mW (max) at 2 MSPS with 3-V AVDD
- Less Than 1 µW at 1 kSPS with 3-V AVDD
- Miniature Footprint:
- 8-Pin VSSOP Package: 2.30 mm × 2.00 mm
- 2-MSPS Throughput with Zero Data Latency
- Wide Operating Range:
- AVDD: 2.35 V to 3.6 V
- DVDD: 1.65 V to 3.6 V (Independent of AVDD)
- Temperature Range: –40°C to +125°C
- Excellent Performance:
- 12-Bit Resolution with NMC
- ±0.5 LSB DNL; ±0.5 LSB INL
- 70-dB SNR with 3-V AVDD
- –80-dB THD with 3-V AVDD
- Unipolar Input Range: 0 V to AVDD
- Integrated Offset Calibration
- SPI-Compatible Serial Interface: 32 MHz
- JESD8-7A Compliant Digital I/O
The ADS7049-Q1 device is a an automotive Q100-qualified, 12-bit, 2-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (2.35 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7049-Q1 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).
The ADS7049-Q1 is available in an 8-pin, miniature, VSSOP package and is specified for operation from –40°C to +125°C. The fast sampling rate of the ADS7049-Q1, along with miniature form-factor and low-power consumption, makes this device suitable for space-constrained and fast-scanning automotive applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS7049-Q1 Small-Size, Low-Power, 12-Bit, 2-MSPS, SAR ADC datasheet | PDF | HTML | 09 Mar 2016 |
User guide | ADS7042EVM-PDK, ADS7049-Q1EVM-PDK, and ADS7057EVM-PDK Evaluation Module (Rev. A) | PDF | HTML | 13 Jan 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS7049-Q1EVM-PDK — ADS7049-Q1 Ultra-Low-Power Ultra-Small-Size 12-Bit 2MSPS SAR ADC Performance Demonstration Kit (PDK)
The ADS7049-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the 12-bit, ADS7049-Q1 successive approximation register (SAR) analog-to-digital converter (ADC).
The PDK includes the ADS7049-Q1 evaluation board, precision host interface (PHI) controller (...)
ADS7049-Q1 TINA-TI Transient Reference Design
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET
Package | Pins | Download |
---|---|---|
VSSOP (DCU) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.