INA155 Single-Supply, Rail-to-Rail Output, CMOS Instrumentation Amplifier | TI.com

INA155 (ACTIVE) Single-Supply, Rail-to-Rail Output, CMOS Instrumentation Amplifier

 

Parametrics

Compare all products in Instrumentation amplifiers Email Download to Excel
Part number Order Number of channels (#) Vs (Min) (V) Vs (Max) (V) CMRR (Min) (dB) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Max) (uV/C) Input bias current (+/-) (Max) (nA) Noise at 1 kHz (Typ) (nV/rt (Hz)) Iq (Typ) (mA) Bandwidth at min gain (Typ) (MHz) Gain (Min) (V/V) Gain (Max) (V/V) Gain error (+/-) (Max) (%) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Noise at 0.1 Hz-10 Hz (Typ) (uVpp) Gain non-linearity (+/-) (Max) (%)
INA155 Order now 1     2.7     5.5     78     1000     15     0.05     38     1.7     0.55     10     50     0.1     -40 to 85     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
4.5     0.05