OPA2834 Ultra-low power, 50MHz rail-to-rail out, negative rail in, voltage-feedback op amp | TI.com

OPA2834
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-low power, 50MHz rail-to-rail out, negative rail in, voltage-feedback op amp

 

Description

The OPA2834 is a dual-channel, ultra-low-power, rail-to-rail output, negative-rail input, voltage-feedback (VFB) operational amplifier designed to operate over a power-supply range of 2.7 V to 5.4 V with a single supply, or ±1.35 V to ±2.7 V with a dual supply. Consuming only 170 µA per channel and with a unity-gain bandwidth of 50 MHz, this amplifier sets an industry-leading performance-to-power ratio for rail-to-rail amplifiers.

For battery-powered and portable applications where low power consumption is of key importance, the OPA2834 offers an excellent bandwidth to IQ ratio. OPA2834 offers very low distortion making it very suitable for data acquisition systems and microphone pre-amplifier.

See the Device Comparison Table for a selection of low-power, low-noise, 5-V amplifiers from Texas Instruments with a gain-bandwidth product from 20 MHz to 300 MHz.

Features

  • Ultra-low power:
    • Supply voltage: 2.7 V to 5.4 V
    • Quiescent current (IQ): 170 µA/ch (typical)
  • Bandwidth: 50 MHz (G = 1 V/V)
  • Slew rate: 26 V/µs
  • Settling time (0.1%): 88 ns (2-VSTEP)
  • HD2, HD3: –131 dBc, –146 dBc at 10 kHz (2 VPP)
  • Input voltage noise: 12 nV/√Hz (f = 10 kHz)
  • Input offset voltage: 350 µV (±1.9 mV max)
  • Negative rail input, rail-to-rail output (RRO)
    • Input voltage range: –0.2 V to 3.9 V
      (5-V supply)
  • Operating temperature range:
    –40°C to +125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
OPA2834 Order now Voltage FB     2     2.7     5.4     20     50     1     26     12     12     0.17     1.9     In to V-
Out    
  Catalog     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     104     90000     1.2     20     131     146     0.01    
OPA2835 Order now Voltage FB     2     2.5     5.5     30     56     1     160     9.3     10     0.25     0.5     In to V-
Out    
Shutdown     Catalog     -40 to 125     QFN | 10
SOIC | 8
UQFN | 10
VSSOP | 10    
10QFN: 4 mm2: 2 x 2 (QFN | 10)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
10UQFN: 4 mm2: 2 x 2 (UQFN | 10)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
113     400000     2.25     40     70     73     1    
OPA2836 Order now Voltage FB     2     2.5     5.5     120     205     1     560     4.6     4.6     1     0.4     In to V-
Out    
Shutdown     Catalog     -40 to 125     QFN | 10
SOIC | 8
UQFN | 10
VSSOP | 10    
10QFN: 4 mm2: 2 x 2 (QFN | 10)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
10UQFN: 4 mm2: 2 x 2 (UQFN | 10)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
116     1000000