CC1352R SimpleLink™ multi-band wireless MCU | TI.com

CC1352R (ACTIVE)

SimpleLink™ multi-band wireless MCU

 

More information

Texas Instruments has released Rev. E of the SimpleLink CC1352R Wireless MCU enabling important enhancements. Verify hardware and software compatibility Here

Description

The CC1352R device is a multiprotocol Sub-1 and 2.4-GHz wireless MCU targeting Wireless M-Bus, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Thread, Zigbee®, KNX RF, Wi-SUN®, Bluetooth® 5 Low Energy, and proprietary systems, including the TI 15.4-Stack.

The CC1352R device is a member of the SimpleLink™ MCU platform of cost-effective, ultra-low power, 2.4-GHz and Sub-1 GHz RF devices. Very low active RF and microcontroller (MCU) current, in addition to sub-µA sleep current with up to 80KB of parity protected RAM retention, provide excellent battery lifetime and allow operation on small coin-cell batteries and in energy-harvesting applications.

The CC1352R device combines a flexible, very low-power RF transceiver with a powerful 48 MHz Arm® Cortex®-M4F CPU in a platform supporting multiple physical layers and RF standards. A dedicated Radio Controller (Arm® Cortex®-M0) handles low-level RF protocol commands that are stored in ROM or RAM, thus ensuring ultra-low power and great flexibility. The low power consumption of the CC1352R device does not come at the expense of RF performance; the CC1352R device has excellent sensitivity and robustness (selectivity and blocking) performance.

The flexible radio of the CC1352R enables concurrent time-multiplexed multi-protocol and multi-band operation through the Dynamic Multi-Protocol Manager (DMM) driver.

The CC1352R device is a highly integrated, true single-chip solution incorporating a complete RF system and an on-chip DC/DC converter.

Sensors can be handled in a very low-power manner by a programmable, autonomous ultra-low power Sensor Controller CPU with 4KB of SRAM for program and data. The Sensor Controller, with its fast wake-up and ultra-low-power 2 MHz mode is designed for sampling, buffering, and processing both analog and digital sensor data; thus the MCU system can maximize sleep time and reduce active power.

The CC1352R device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of
Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit ti.com/simplelink.

Features

  • Microcontroller
    • Powerful 48 MHz Arm® Cortex®-M4F Processor
    • EEMBC CoreMark® Score: 148
    • 352KB of In-System Programmable Flash
    • 256KB of ROM for Protocols and Firmware
    • 8KB of Cache SRAM (Alternatively available as General-Purpose RAM)
    • 80KB of Ultra-Low Leakage SRAM with parity
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-the-Air Upgrade (OTA)
  • Ultra-Low Power Sensor Controller With 4KB of SRAM
    • Sample, Store, and Process Sensor Data
    • Operation Independent From System CPU
    • Fast Wake-Up for Low-Power Operation
  • TI-RTOS, Drivers, Bootloader, Bluetooth® 5 Low Energy Controller, and IEEE 802.15.4 MAC in ROM for Optimized Application Size
  • RoHS-Compliant Package
    • 7-mm × 7-mm RGZ VQFN48 (28 GPIOs)
  • Peripherals
    • Digital Peripherals Can be Routed to Any GPIO
    • 4× 32-Bit or 8× 16-Bit General-Purpose Timers
    • 12-Bit ADC, 200 kSamples/s, 8 Channels
    • 2× Comparators With Internal Reference DAC
      (1× Continuous Time, 1× Ultra-Low Power)
    • Programmable Current Source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES 128- and 256-bit Crypto Accelerator
    • ECC and RSA Public Key Hardware Accelerator
    • SHA2 Accelerator (Full Suite Up to SHA-512)
    • True Random Number Generator (TRNG)
    • Capacitive Sensing, Up to 8 Channels
    • Integrated Temperature and Battery Monitor
  • External System
    • On-Chip Buck DC/DC Converter
  • Low Power
    • Wide Supply Voltage Range: 1.8 V to 3.8 V
    • Active-mode RX: 5.8 mA (3.6 V, 868 MHz), 6.9 mA (3.0 V, 2.4 GHz)
    • Active-Mode TX 0 dBm: 8.0 mA (3.6 V, 868 MHz), 7.1 mA (3.0 V, 2.4 GHz)
    • Active-Mode TX at +14 dBm: 24.9 mA (868 MHz)
    • Active-Mode MCU 48 MHz (CoreMark):
      2.9 mA (60 µA/MHz)
    • Sensor Controller, Low Power-Mode, 2 MHz, running infinite loop: 30.8 µA
    • Sensor Controller, Active-Mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.85 µA (RTC on, 80KB RAM and CPU Retention)
    • Shutdown: 150 nA (Wakeup on External Events)
  • Radio Section
    • Dual-Band Sub-1 GHz and 2.4-GHz RF Transceiver Compatible With Bluetooth 5 Low Energy and IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity:
      –121 dBm for SimpleLink Long Range,
      –110 dBm at 50 kbps, –105 dBm for Bluetooth 125-kbps (LE Coded PHY)
    • Excellent Selectivity: 48 dB at 50 kbps
    • Output Power Up to +14 dBm (Sub-1 GHz) and +5 dBm (2.4 GHz) with temperature compensation
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 220 Receiver Category 1.5 and 2, EN 300 328, EN 303 131, EN 303 204 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T108 and STD-T66 (Japan)
    • Wide Standard Support
  • Development Tools and Software

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Multi-standard Email Download to Excel
Part number Order Technology Flash (KB) RAM (KB) CPU core
CC1352R Order now Bluetooth low energy
Multi-standard
Proprietary 2.4 GHz
Sub-1 GHz
Thread
Zigbee    
352     80     Arm® Cortex®-M4F    
CC1352P Order now Bluetooth low energy
Multi-standard
Proprietary 2.4 GHz
Sub-1 GHz
Thread
Zigbee    
352     80     Arm® Cortex®-M4F