DLP2010NIR
- 0.2-inch (5.29-mm) Diagonal Micromirror Array
- 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
- 5.4-µm Micromirror Pitch
- ±17° Micromirror Tilt (Relative to Flat Surface)
- Side Illumination for Optimal Efficiency and Optical Engine Size
- Highly Efficient Steering of NIR light
- Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
- Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
- Polarization Independent Aluminum Micromirrors
- Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
- Binary Pattern Rates up to 2880 Hz
- Pattern Sequence Mode for Control over Each Micromirror in Array
- Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
- 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments
The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPNIRNANOEVM — DLP® NIRscan™ Nano Evaluation Module
The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)
OPTECKS-3P-TNIR — DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)
The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
INNOS-3P-DLP2010NIRMOD — Inno Spectra DLP2010NIR spectrometer modules
KST-3P-DLP2010NIR — KS Technologies source code for NIRScanNano Demo app + SDK
DLPC115 — DLPC150 Configuration and Support Firmware v2.3.1
Supported products & hardware
Products
Spectroscopy & optical networking products
Hardware development
Evaluation board
Software
Firmware
DLPR150 — DLPC150 Configuration and Support Firmware
DLPM039 — DLP2010 DMD With FQJ Package (Series 244) 3D-CAD Geometry
Supported products & hardware
Products
Spectroscopy & optical networking products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPR067 — Series 244 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Spectroscopy & optical networking products
≤ 0.47-in array pico products
Visible products (420 to 700 nm)
TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity
Package | Pins | Download |
---|---|---|
DLP-S244 (FQJ) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.