SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 10-64 shows an example Green filter for Bayer.
Four left thermograms show the directional filter for green interpolation. Combines early cutoff and extended cutoff filters.
While the two on the right shows the non-directional filter. Used when no direction is preferred. Provides reasonable passband in horizontal and vertical directions without extending too far to avoid artifacts.
Note that all phases of same component (for example Green) have identical frequency responce but phase shifterd based on position.