SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
SerDeses provide PHY functions for the following high-speed interfaces:
Table 12-198 describes the interface combinations supported by SERDES0, SERDES1, SERDES2, and SERDES4.
Interface Alias | [1:0] | [1:0] | [1:0] | [1:0] | |||||||
LANE_FUNC_SEL | Interface onLane 0 | LANE_FUNC_SEL | Interface onLane 1 | LANE_FUNC_SEL | Interface onLane 2 | LANE_FUNC_SEL | Interface onLane 3 | ||||
IP1 | 0x0 | 0x0 | - | 0x0 | PCIe3 Lane0 | 0x0 | PCIe3 Lane 1 | ||||
IP2 | 0x1 | PCIe1Lane0 | 0x1 | PCIe1Lane 1 | 0x1 | PCIeLane 2 | 0x1 | PCIe1Lane 3 | |||
IP3 | 0x2 | - | 0x2 | - | 0x2 | -(1) | 0x2 | USB3_0 | |||
IP4 | 0x3 | Hyperlink Lane0 | 0x3 | Hyperlink Lane1 | 0x3 |
Hyperlink Lane2 |
0x3 |
Hyperlink Lane3 |
|||
SERDES1 Supported Configurations |
|||||||||||
Interface Alias | [1:0] | [1:0] | [1:0] | [1:0] | |||||||
LANE_FUNC_SEL | Interface onLane 0 | LANE_FUNC_SEL | Interface onLane 1 | LANE_FUNC_SEL | Interface onLane 2 | LANE_FUNC_SEL | Interface onLane 3 | ||||
IP1 | 0x0 | Q/SGMII Lane3 | 0x0 | Q/SGMII Lane4 | 0x0 | XFI/USXGMII/QSGMII/SGMII | 0x0 | XFI/USXGMII/QSGMII/SGMII | |||
IP2 | 0x1 | PCIe0Lane0 | 0x1 | PCIe0Lane 1 | 0x1 | PCIe0Lane 2 | 0x1 | PCIe0Lane 3 | |||
IP3 | 0x2 | - | 0x2 | - | 0x2 | PCIe2 Lane0 | 0x2 | PCIe2 Lane1 | |||
IP4 | 0x3 | - | 0x3 | - | 0x3 | - | 0x3 | - | |||
SERDES2 Supported Configurations | |||||||||||
Interface Alias | [1:0] | [1:0] | [1:0] | [1:0] | |||||||
LANE_FUNC_SEL | Interface onLane 0 | LANE_FUNC_SEL | Interface onLane 1 | LANE_FUNC_SEL | Interface onLane 2 | LANE_FUNC_SEL | Interface onLane 3 | ||||
IP1 | 0x0 | Q/SGMII Lane5 | 0x0 | Q/SGMII Lane6 | 0x0 | Q/SGMII Lane7 | 0x0 | Q/SGMII Lane8 | |||
IP2 | 0x1 | - | 0x1 | - | 0x1 | XFI/USXGMII/QSGMII/SGMII | 0x1 | XFI/USXGMII/QSGMII/SGMII | |||
IP3 | 0x2 | - | 0x2 | - | 0x2 | - | 0x2 | - | |||
IP4 | 0x3 | - | 0x3 | - | 0x3 | - | 0x3 | - | |||
SerDes4 Supported Configurations | |||||||||||
Interface Alias | [1:0] | [1:0] | [1:0] | [1:0] | |||||||
LANE_FUNC_SEL | Interface onLane 0 | LANE_FUNC_SEL | Interface onLane 1 | LANE_FUNC_SEL | Interface onLane 2 | LANE_FUNC_SEL | Interface onLane 3 | ||||
IP1 | 0x0 | eDP Lane0 | 0x0 | eDPLane 1 | 0x0 | eDP Lane 2 | 0x0 | eDP Lane3 | |||
IP2 | 0x1 | Q/SGMII Lane5 | 0x1 | Q/SGMII Lane6 | 0x1 | Q/SGMII Lane7 | 0x1 | Q/SGMII Lane8 | |||
IP3 | 0x2 | - | 0x2 | - | 0x2 | -(1) | 0x2 | USB3_0 | |||
IP4 | 0x3 | Hyperlink Lane0 | 0x3 | Hyperlink Lane1 | 0x3 |
Hyperlink Lane2 |
0x3 | Hyperlink Lane3 |