SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The size of the offset table is dependent on the output frame size. The size must be:
The Offset table should be stored with □x and □y offsets interleaved and stored in raster order. Each offset is S8Q3, so a table entry is 32-bits, including both □x and □y for both Even and Odd line. Each line captures offset for one color either Red or Green.