The Video Accelerator (CODEC) has the following
main features, among others:
- Encode/Decode:
-
- H.265/HEVC – Main and
Main Still Picture Profile @L5.1 High-tier
- H.264/AVC –
Baseline/Constrained Baseline/Main/High Profiles Level @L5.2
- Max resolution:
8192x8192
- YUV420 video
format
- YUV422 video format
(only encoder)
- 8-bit/10-bit
depth
- Encode, Decode or combination
up to 4k60 total rate
- Up to 8x separate concurrent
video encode, decode or combination (8x1080p30)