SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
When in normal boot flow (MCU Only = 0), it is possible to modify certain peripheral settings, such as chip-select, bus speed, and others, depending on the peripheral selected.
The mapping of configuration pins per boot mode is shown in Table 4-10. See the respective sections for details.
Primary Boot Mode Config Pins(1) | Primary Boot Mode B Pin | Primary Boot Mode A Pins | Primary Boot Mode | ||||
---|---|---|---|---|---|---|---|
6 | 5 | 4 | 0 | MCU 5 | MCU 4 | MCU 3 | |
Speed | 0 | 0 | 0 | 0 | Hyperflash | ||
Speed | RSVD | Csel | 0 | 0 | 0 | 1 | OSPI |
Port | RSVD | Csel | 0 | 0 | 1 | 0 | QSPI |
SFDP | Read Cmd | Mode | 0 | 0 | 1 | 1 | xSPI |
0 | Delay | Link stat | 0 | 1 | 0 | 0 | Ethernet RGMII |
Clkout | Clk src | 0 | 1 | 0 | 1 | Ethernet RMII | |
Reserved | Read Mode 2 | Read Mode 1 | 0 | 1 | 0 | 1 | Serial NAND |
Bus reset | Reserved | Addr | 0 | 1 | 1 | 0 | I2C |
Port | 0 | 1 | 1 | 1 | UART | ||
Port | Bus width | Fs/raw | 1 | 0 | 0 | 0 | MMC/SD card |
Port | Bus width | Voltage | 1 | 0 | 0 | 1 | eMMC |
Reserved | Mode | Lane Swap | 1 | 0 | 1 | 0 | USB |
RSVD | RSVD | RSVD | 1 | 0 | 1 | 1 | Fast-xSPI |
Reserved | Ssc | Clocking | 1 | 1 | 0 | 1 | PCIe |
Port | Mode | Csel | 1 | 1 | 1 | 0 | SPI |
Split | Arm/Thumb | No/Dev | 1 | 1 | 1 | 1 | No-boot/Dev boot |