SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The GTC can generate periodic push events for global time synchronization at up to half the GTC_CLK frequency. The frequency of the events is determined by selecting one of the counter bits through the internal [64:1] mux, which is controlled through the GTC_PUSHEVT[5-0] EXPBIT_SEL bit field.