SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Disable UART mode | UART_MDR1[2-0] MODE_SELECT | 0x7 |
Switch to register configuration mode B | see Table 12-93 | |
Enable access to UART_IER_UART[7-4] | UART_EFR[4] ENHANCED_EN | 1 |
Switch register operational mode | see Table 12-93 | |
Disable sleep mode | UART_IER_UART[4] SLEEP_MODE | 0 |
Switch to register configuration mode A or B | see Table 12-93 | |
Set the appropriate divisor value | UART_DLL[7-0] CLOCK_LSB | 0x- |
UART_DLH[5-0] CLOCK_MSB |