SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
When the RESETCONTROL directive is requesting wait-in-reset mode, no action is taken until the subdomain enters the reset state by natural application/system flow. At this point, the reset to the domain is automatically extended until debug releases it via the RELEASEWIR directive. Note that after a debug extended reset is released, the wait-in-reset request may still be asserted, and the next functional reset seen will also be extended.