SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 6-46 lists the RAWFE ECC RAMs
Module | # Rams | ECC |
---|---|---|
PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
WDR LUT | 2 | ECC, with single bit correction, including writeback. |
H3A LUT | 2 | ECC, with single bit correction, including writeback. |
DPC (line buffer) | 4 | No ecc |
LSC LUT | 1 | ECC, with single bit correction, including writeback. |
LSC GAIN | 1 | ECC, with single bit correction, including writeback. |
H3A accum | 1 | No ecc |
H3A line | 1 | No ecc |