SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The DSITX Controller can be programmed to allow the video stream sequence from a video source to halt between frames and enter Low Power state. The DPI video stream can halt before the new VSYNC is sent and remain in this state until the host video system wants to begin transmitting the new frame.
The DSITX will not perform the normal frame recovery mechanism when this is enabled, however it will continue to recover from line errors until the end of the frame.
Variable refresh rate operation enable control | Configures how the video generation timing is controlled.0, 1 DPI mode operation supports = 1 (enabled). For SDI operation, this parameter can optionally be set to FALSE (= 0) when the system clock and tx_byte_clk are generated from the same reference clock source, or TRUE to allow variable refresh rate control. |