SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The position counter can be initialized using following events:
When all of the above events occur simultaneously, the sequence of priority is as follows: 1) Software Initialization, 2) strobe event initialization, 3) Index Event Initialization.
The EQEPx_I index input can be used to trigger the initialization of the position counter at the rising or falling edge of the index input.
If the EQEP_QDEC_QEP_CTL[25-24] IEI bits are 2h, then the position counter (EQEP_QPOSCNT) is initialized with a value in the EQEP_QPOSINIT register on the rising edge of strobe input for forward direction and on the falling edge of strobe input for reverse direction.
The index event initialization interrupt flag (EQEP_QDEC_QEP_CTL[25-24] IEI) is set when the position counter is initialized with a value in the EQEP_QPOSINIT register.
If EQEP_QDEC_QEP_CTL[25-24] IEI bit field is configured with value 0h (default) or 1h, the index event initialization of position counter is disabled.
If EQEP_QDEC_QEP_CTL[25-24] IEI bit field is configured with value 3h, then the the position counter (EQEP_QPOSCNT) is initialized with a value in the EQEP_QPOSINIT register on the falling edge of strobe input signal.
If the EQEP_QDEC_QEP_CTL[27-26] SEI bits are 2h, then the position counter is initialized with a value in the EQEP_QPOSINIT register on the rising edge of strobe input.
If the EQEP_QDEC_QEP_CTL[27-26] SEI bits are 3h, then the position counter (EQEP_QPOSCNT) is initialized with a value in the EQEP_QPOSINIT register on the rising edge of strobe input for forward direction and on the falling edge of strobe input for reverse direction.
The strobe event initialization interrupt flag (EQEP_QDEC_QEP_CTL[27-26] SEI) is set when the position counter is initialized with a value in the EQEP_QPOSINIT register.
If EQEP_QDEC_QEP_CTL[27-26] SEI bit field is configured with value 0h (default) or 1h, the strobe event initialization of position counter is disabled.
The position counter can be initialized in software by writing a 1h to the EQEP_QDEC_QEP_CTL[23] SWI bit, which will automatically be cleared after initialization.