SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
USB3.0 pipe interface is connected to both SERDES0.IP3.LN3 and SERDES4.IP3.LN3 (two different SerDes). The USB_SERDES_MUX implements the mapping shown in Table 12-199.
[1:0]MAIN_CTRL_MMR USB0_CTRL.serdes_sel | SERDES connection | |
---|---|---|
0x0 | SERDES0.ip3_LN3 | |
0x1 | SERDES4.ip3_LN3 |