SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Setting the TX_PAUSE bit in the Tx Channel N Realtime Control Register will suspend the channel from arbitration resulting in a halting of the flow of data. Clearing this bit will cause the channel to be added back into the arbitration list. Pausing a channel has no other destructive side effects (other than potential underrun/overrun conditions from a downstream data sink or upstream data source.