SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
If a TR is provided to a channel which is of a type which is not supported by the channel, the Tx UTC engine in the UDMA-P will trap that TR and immediately return a transfer response with the Unsupported TR error conditions set without performing any data transfer and without outputting any events (including end of TR event).