SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
North Bridges are implemented in the SoC with the parameters shown in Table 10-121 and Table 10-122.
Parameter | Value | Description |
---|---|---|
Number of sources | 2 | The number of VBUSM source interfaces |
Source 0 | CBASS MSMC_SLV to MSMC0 | Source 0 |
Source 1 | Source 1 | |
start64k | 0x0060000000 | This defines the starting address of the memory in VBUSM.C that uses the 64-KB table. |
num64k | 8192 | This defines the number of entries in the 64-KB table. |
Parameter | Value | Description |
---|---|---|
Number of sources | The number of VBUSM source interfaces | |
Source 0 | CBASS MSMC_DDR_ to MSMC1 | Source 0 |
Source 1 | CBASS MSMC_DDR_ to MSMC1 | Source 1 |
start16m[0] | 0x0080000000 | This defines the starting address of the memory in VBUSM.C that uses the 16-MB table. The index is for each of the 16-MB regions. |
start16m[1] | 0x0800000000 | |
num16m[0] | 128 | This defines the number of entries in the 16-MB table. The index is for each 16-MB region. |
num16m[1] | 8192 |