SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Most peripherals which are serviced by the PDMA follow the pattern of transferring 'X' bytes from a fixed, non-changing address in a burst 'Y' times for each triggering event that is received. The 'X' parameter is typically 1-16 bytes and the 'Y' parameter can be any integer up to 2048.