PMP23126

PMP23126

Design files

Overview

This reference design is a GaN-based 3-kW phase-shifted full bridge (PSFB) targeting maximum power density. The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). PMP23126 uses our 30mΩ GaN on the primary side and silicon MOSFETs on the secondary side. The LMG3522 top-side cooled GaN with integrated driver and protection enables higher efficiency by maintaining ZVS over a wider range of operation compared to Si MOSFET. The PSFB operates at 100 kHz and achieves a peak efficiency of 97.74%.

The MathWorks Model-based approach enables faster development, requires fewer engineering resources, and no software expertise. It decouples control algorithm development from firmware development and is easily portable. The simulation capability enables offline development, tuning, and validation of control algorithms.

MathWorks MATLAB & Simulink example models:

Features
  • > 270-W/in3 power density in an x-y dimension of less than 68 mm x 102 mm and max height of 32 mm
  • Peak efficiency of 97.74%
  • Active clamp for minimizing voltage stress on SR MOSFETs enabling use of better FoM devices
  • GaN optimized with driver integration
Output voltage options PMP23126.1
Vin (Min) (V) 350
Vin (Max) (V) 410
Vout (Nom) (V) 12
Iout (Max) (A) 250
Output Power (W) 3000
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT275.PDF (844 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAE4.ZIP (292 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAE6.ZIP (10615 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG67.ZIP (7340 KB)

Design file that contains information on physical board layer of design PCB

TIDMAE5.ZIP (7466 KB)

PCB layer plot file used for generating PCB design layout

TIDMAE3.ZIP (860 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA293 — -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F2800153-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F2800155-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F2800157-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1

Data sheet: PDF | HTML
Digital isolators

ISO7721 — Reinforced 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3522R030 — 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Ideal diode & ORing controllers

TPS2411 — 0.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller

Data sheet: PDF | HTML
Isolated gate drivers

UCC5350 — 10A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1 — Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-side drivers

UCC27614 — 30V VDD, 10A/10A single-channel low-side gate driver with 4V UVLO and low propagation delay

Data sheet: PDF | HTML
MOSFETs

CSD16570Q5B — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.82 mOhm

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F2800155 — C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F2800157 — C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Data sheet: PDF | HTML
Transformer drivers

SN6505B — Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

This reference design is a GaN-based 3-kW phase-shifted full bridge (PSFB) targeting maximum power density. The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design

Software development

Software development kit (SDK)

C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers

    • DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware

Supported products & hardware

Products
Automotive body & lighting MCUs
TMS320F2800152-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B TMS320F2800154-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B TMS320F2800156-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280021-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280034-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280040-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28075-Q1 — Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28P559SG-Q1 — Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU
Automotive powertrain, zonal & chassis control MCUs
TMS320F2800153-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800155-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800157-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280025-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280036-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash,FPU, TMU with CLA, AES and CAN-FD TMS320F280037C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280038C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28375S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 — Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 — Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28384D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS320F28P559SJ-Q1 — Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P659DH-Q1 — Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC TMS320F28P659DK-Q1 — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 — Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
Real-time digital power MCUs
TMS320F2800137 — C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800155 — C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD TMS320F2800157 — C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280021 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28374D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP — C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S — C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320F28386S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28388D — C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P650DH — C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650SK — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
Real-time motor control & automation MCUs
TMS320F2800132 — C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN TMS320F2800133 — C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU TMS320F2800135 — C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU TMS320F280023C — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F28384D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28386D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28388S — C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P550SG — C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P551SD — C2000™ 32-bit MCU with 160MHz 256KB flash C28x + CLA, five ADCs, CLB, AES and SDFM TMS320F28P551SG — C2000™ 32-bit MCU with 160MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and SDFM TMS320F28P650DK — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
Hardware development
Reference design
PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality PMP23340C2K — 48V to 12V GaN-enabled 1.1kW 1/8 brick power module reference design using C2000™ MCU PMP40988 — Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design PMP41042 — 3.6kW bi-directional CLLLC resonant converter reference design PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010087 — 100-A Dual-phase digital control battery tester reference design TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010949 — 600W solar power optimizer reference design based on GaN with wired and wireless communication TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications TIDA-010966 — Bidirectional isolated dual-bridge series resonant DC/DC converter reference design for pack balance TIDA-01604 — 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design TIDM-02011 — Live firmware update reference design with C2000™ real-time MCUs TIDM-02013 — 7.4-kW on-board charger reference design with CCM totem pole PFC and CLLLC DC/DC using C2000™ MCU TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design TIDM-DC-DC-BUCK — Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design
Development kit
LAUNCHXL-F280025C — F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C — TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers

close
Latest version
Version: 26.01.00.00
Release date: Aug 3, 2026
lock = Requires export approval (1 minute)
Products
Automotive body & lighting MCUs
TMS320F2800152-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B TMS320F2800154-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B TMS320F2800156-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280021-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280034-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280040-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28075-Q1 — Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28P559SG-Q1 — Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU
Automotive powertrain, zonal & chassis control MCUs
TMS320F2800153-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800155-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800157-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280025-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280036-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash,FPU, TMU with CLA, AES and CAN-FD TMS320F280037C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280038C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28375S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 — Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 — Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28384D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS320F28P559SJ-Q1 — Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P659DH-Q1 — Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC TMS320F28P659DK-Q1 — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 — Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
Real-time digital power MCUs
TMS320F2800137 — C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800155 — C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD TMS320F2800157 — C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280021 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28374D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP — C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S — C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320F28386S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28388D — C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P650DH — C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650SK — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
Real-time motor control & automation MCUs
TMS320F2800132 — C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN TMS320F2800133 — C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU TMS320F2800135 — C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU TMS320F280023C — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F28384D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28386D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28388S — C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P550SG — C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS320F28P551SD — C2000™ 32-bit MCU with 160MHz 256KB flash C28x + CLA, five ADCs, CLB, AES and SDFM TMS320F28P551SG — C2000™ 32-bit MCU with 160MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and SDFM TMS320F28P650DK — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
Hardware development
Reference design
PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality PMP23340C2K — 48V to 12V GaN-enabled 1.1kW 1/8 brick power module reference design using C2000™ MCU PMP40988 — Variable-frequency, ZVS, 5-kW, GaN-based, two-phase totem-pole PFC reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design PMP41042 — 3.6kW bi-directional CLLLC resonant converter reference design PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010087 — 100-A Dual-phase digital control battery tester reference design TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010949 — 600W solar power optimizer reference design based on GaN with wired and wireless communication TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications TIDA-010966 — Bidirectional isolated dual-bridge series resonant DC/DC converter reference design for pack balance TIDA-01604 — 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design TIDM-02011 — Live firmware update reference design with C2000™ real-time MCUs TIDM-02013 — 7.4-kW on-board charger reference design with CCM totem pole PFC and CLLLC DC/DC using C2000™ MCU TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design TIDM-DC-DC-BUCK — Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design
Development kit
LAUNCHXL-F280025C — F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C — TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

Release Information

Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.

What's new

  • Added PMP41140 - 280W Digital Asymmetric Half Bridge DC-DC Converter Reference Design
  • Added TIDM-02022 - 2kW 4-Phase Interleaved Buck Converter Reference Design with Coupled Inductors
  • Added Energy Metrology Library Example for F28P55x
  • Added Energy Metrology Library Example for F28P65x
  • Added Anti-Islanding Implementation for TIDA-010938
  • Bug fixes for TIDA-010054
  • Bug fixes for PMP23338

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Test report 3-kW Phase-Shifted Full Brdg. W/ Active Clamp Ref Des W/ > 270 W/in3 Pwr Density PDF | HTML Apr 20, 2022
Technical article Improving phase-shifted full-bridge efficiency using an active snubber PDF | HTML Jul 24, 2025
Analog design Journal Achieving high converter efficiency with an active clamp in a PSFB converter PDF | HTML Mar 13, 2023
Technical article How processing in real-time drives high-performance power systems PDF | HTML Oct 6, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos