DLPC410 (ACTIVE)

Digital Controller for Discovery 4100 chipset

Digital Controller for Discovery 4100 chipset - DLPC410
Datasheet
 

Description

The DLPC410 offers the highest speed pattern rates in the DLP Advanced Light Control portfolio with the option for random row addressing. The DLPC410 is a digital controller that supports both the 0.7 XGA chipset and 0.95 1080p chipset. DLPC410 provides reliable operation of two groups of digital micromirror device (DMD) options, DLP7000 / DLP7000UV and DLP9500 / DLP9500UV; reliable operation of the DLPA200 DMD Micromirror Driver; and a convenient, multi-functional interface between user electronics and the DMD.

The DLPC410 provides a high-speed data and control interface for the DLP7000 / DLP7000UV DMD and DLP9500 / DLP9500UV DMD enabling binary pattern rates of up to 32 kHz and 23 kHz, respectively. These fast pattern rates set DLP technology apart from other spatial light modulators and offer customers a strategic advantage for equipment needing fast, accurate, and programmable light steering capability. Moreover, the DLPC410 provides the DMD mirror clocking pulse and timing information to the DLPA200 DMD Micromirror Driver. The unique capability and value offered by DLPC410 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.

Features

  • Operates the Following DLP® Chipset
    Components:
    • DMD: DLP7000 / DLP7000UV and DLP9500 /
      DLP9500UV
    • DMD Micromirror Driver: DLPA200
    • PROM: DLPR410
  • Enables Highest Speed DMD Pattern Rates
    • 1-Bit Binary Pattern Rates up to 32 kHz
    • 8-Bit Monochrome Pattern Rates up to 1.9 kHz
  • Allows Input Clock Rates Between 200 MHz and
    400 MHz
  • Provides up to a 64-Bit LVDS Data Bus Interface
  • Supports Random DMD Row Addressing
  • Compatible With a Variety of User Defined
    Processors or FPGAs
  • 676-Pin, 27-mm × 27-mm PBGA Package

View more

Parametrics Compare all products in High Speed Visible

 
Illumination Wavelength Range (nm)
Micromirror Array Size
Chipset Family
Max Pattern Rate, Binary (Hz)
Component Type
# Triggers (Input / Output)
GPIO
Display Resolution (Max)
Max Pattern Rate, 8-bit (Hz)
Micromirror Array Orientation
Micromirror Driver Support
Package Group
Power Consumption, Typical (mW)
Thermal Dissipation (°C/W)
Approx. Price (US$)
DLPC410 DLPC910
N/A    n/a   
n/a    n/a   
DLP7000
DLP9500   
DLP6500
DLP9000   
32552    14989   
Digital Controller    Digital Controller   
0 / 1    0 / 0   
0    0   
1080p    WQXGA   
1900    1800   
n/a    n/a   
External    Integrated   
FCBGA    FCBGA   
  3.2   
3.2     
220.00 | 100u    335.23 | 100u   

Featured tools and software