INA250
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
36V, bi-directional, precision current sense amplifier w/int. shunt resistor

 

Models (2)

Title Category Type Date
INA250 TINA-TI Reference Design TINA-TI Reference Design TSC 14 Dec 2015
INA250 TINA-TI Spice Model TINA-TI Spice Model ZIP 14 Dec 2015

Design kits & evaluation modules (1)

Name Part# Type
INA250 Current Shunt Monitor Evaluation Module INA250EVM Evaluation Modules & Boards

Reference designs

High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

INA250 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125