Adaptive Lighting

Adaptive Lighting Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Adaptive Lighting - Overview


Adaptive Lighting is a technique for adjusting the illumination of a specific field of view (FoV) to achieve a desired set of visual properties. The properties can include brightness, contrast enhancement, contrast reduction, glare mitigation, and color alterations of the FoV. Current conditions are monitored in order to generate the necessary qualities of illumination to accomplish the desired effect or reveal subtle details.

The diagram illustrates how the camera captures the image from the FoV. A camera vision toolkit (e.g. OpenCV) evaluates the image as seen by the camera, and computes the illumination control to achieve the desired effect. The program labeled DLP Pattern Generator creates the illumination pattern required to produce the desired illumination. This pattern is projected to the FoV from the Digital Micro-mirror Device (DMD) with RGB/Infrared lighting. The new displayed image is again captured by the camera and its likeness to the desired image is compared. The cycle continues until the displayed image and the expected image converge.

The diagram shows a DLP® chipset fo Adaptive Lighting applications, which includes the DMD, and a DMD Controller chip, plus a DMD Analog Control chip (depending on the specific DLP® chipset). Various DLP® chipsets are available, with different DMD sizes, resolutions, and other specifications. The best choice for a DLP chipset will depend on the resolution of the camera system and brightness of the FoV.

For more information on TI DLP® Technology and featured products, visit http://www.ti.com/mems.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 529 KB 20 Jul 2010 3218
PDF 676 KB 14 Dec 2009 2798
    

Reference Designs

Description Part # Company
DLP 0.3 WVGA Chipset Reference Design DLP3000-C300REF Texas Instruments

Tools and Software

Name Part # Company Software/Tool Type
DLPC300 Configuration and Support Firmware DLPR300 Texas Instruments Application Software & Frameworks
DLP® LightCrafter™ DLPLIGHTCRAFTER Texas Instruments Development Kits

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   21 May 2013  
In-Person   22 May 2013  
In-Person   15 Oct 2013  
In-Person   17 Sep 2013  
In-Person   16 Jul 2013  

See More Training & Events

Other Support