SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
In this SoC, UDMA-P (see Section 10.1.1.10) serves UDMA-C functions. That is, there is no discrete UDMA-C controller in this SoC device.
The Unified DMA 3rd-Party Channel Controller is intended to perform similar (but significantly upgraded) functions to the EDMA Channel Controller engine on previous SoC devices. The UDMA-C module supports the transmission of Transfer Request packets from memory mapped data structures to data channels within UTCs in the system and reception of Transfer Response packets from data channels in UTCs in the system into memory mapped data structures. Up to 512 (configuration specific) third-party DMA control channels are provided within the UDMA-C. Each control channel corresponds to a single third party DMA data channel in a separate UTC. Transfer Request messages provide transfer parameters which are to be used by the UTC channels to move data in the system (previously implemented as PARAM entries). Transfer Response messages are sent back from the UTC in a one to one relationship with Transfer Request packets and provide an indication of both completion of a data transfer and whether or not any exception or error occurred during the data transfer.
The UDMA-C controller maintains state information for each of its channels which allows Transfer Request packet transmission and Transfer Response packet reception operations to be time division multiplexed between channels in order to share the underlying DMA hardware. An internal DMA scheduler is used to control the ordering and rate at which this multiplexing occurs for the transmission of Transfer Request packets. The ordering and rate of Transfer Response receive operations is directly controlled by the order in which those packets are received on the Rx PSI-L interface. A block diagram of a UDMA-C module is shown Figure 10-2.
Figure 10-2 UDMA-C Block Diagram