SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Channels must be triggered in order for them to perform work. A local event input bus is provided on the PDMA and each bit in the input bus corresponds to the trigger for the channel with the same channel index as the bit index in the bus (bit 0 triggers channel 0, bit 1 triggers channel 1, etc.).
The PDMA provides a 2-bit counter per event input to accommodate startup latency in the channel.