SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
VBUSM CRC controller is a module which is used to perform CRC (Cyclic Redundancy Check) to verify the integrity of a memory system. A signature representing the contents of the memory is obtained when the contents of the memory are read into MCRC Controller. The responsibility of MCRC controller is to calculate the signature for a set of data and then compare the calculated signature value against a pre-determined good signature value. MCRC controller provides four channels to perform CRC calculation on multiple memories in parallel and can be used on any memory system.
| Instance | Domain | ||
| WKUP | MCU | MAIN | |
| NAVSS0_MCRC0 | - | - | ✓ (NAVSS) |
| MCU_NAVSS0_MCRC0 | - | ✓ (MCU NAVSS) | - |