SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The following acronyms and abbreviations are related to USB.
| Term | Definition |
|---|---|
| ADP | Attach Detection Protocol: detects USB OTG attach/detach events. |
| DRD | Dual Role Device: USB Host and Peripheral capable. |
| DS | Down Stream (A USB port facing from a Host or Hub to a Device/Peripheral). |
| EP | Endpoint: USB communication channel between the USB link partners carrying a single transfer type (BULK, ISOCH, INT, or CONTROL) and bus sharing arbitration scheme. |
| FS | Full-Speed USB data rate (12 Mbps). |
| HNP | Host Negotiation Protocol, OTG extension to swap USB host and peripheral roles. |
| HS | High-Speed USB data rate (480 Mbps). |
| ITP | Isochronous Timestamp Packet: USB SS micro-frame boundary packets. |
| LMP | Link Management Packet. |
| LS | Low-Speed USB data rate (1.5 Mbps). |
| OTG | On-The-Go extension to USB protocol. |
| PHY | Physical Layer Device. |
| SS | Super-Speed USB data rate. 5 Gbps (USB3.0 or USB3.1 Gen1) |
| US | Upstream facing from a device (or hub) to the host (or a hub). |
| USB IF | USB Implementers Forum. The governing organization that develops and maintains the USB specifications and compliance standard. http://www.usb.org |
| xHC | Host Controller, designates the USB hardware that implements the xHCI specification. |
| xHCI | eXtensible Host Controller Interface. The specification that defines the register level interface for host controller. |