SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
This procedure initializes the surrounding modules when the Timer Manager module is used for the first time after a device reset.
| Surrounding Modules | Comments |
|---|---|
| LPSC | Timer Manager interface clock is enabled with the NAVSS0 MODSS enabled. For more information, see Clocking |
| CPTS | CPTS0 configuration must be performed as NAVSS0_CPTS0 is the tick source for Timer manager timers. See CPTS |