SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The access protocol of each chip-select can be independently specified through the GPMC_CONFIG1_i[11-10] DEVICETYPE parameter (where i = 0 to 3) for:
For more information about the NAND flash GPMC basic programming model and NAND support, see Section 12.3.4.4.11, GPMC NAND Device Basic Programming Model, and Section 12.3.4.4.11.1, NAND Memory Device in Byte or Word16 Stream Mode.