SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The interrupt router (INTR_ROUTER or IR) is a hardware module which allows for virtual interrupt sources which were output from the INTA block to be crossbar switched onto physical interrupts which are connected to the system level Interrupt Controller (ARM GIC or other interrupt controller).