SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The source M2M bridges perform all the usual bridging functions from the source VBUSM interface to an internal VBUSM interface running at the same clock frequency and data width of the VBUSM.C interface. It also performs the fragmentation to sizes the VBUSM.C interface requires. It additionally performs full read data reassembly, orderid based ordering, and read data cacheline conversion.