SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The AFE has 8 analog inputs which can be configured as either singled-ended or differential inputs to the ADC. The user may configure a step to use any 1 of the 8 inputs when operating in single-ended mode or any 2 of the 8 inputs when operating in differential mode. For more information, refer to Figure 12-6 and the ADC_STEPCONFIG_j register field descriptions.
Figure 12-6 Functional Block Diagram