TPS63802 High current, high efficiency single inductor buck-boost converter | TI.com

TPS63802 (PREVIEW)

High current, high efficiency single inductor buck-boost converter

 

Sample availability

DLA package is in preview. Preproduction samples are available (XPS63802DLAT).  Request now

Production release is planned for 4Q19. In case of questions, please contact lbs_request@list.ti.com.

Description

The TPS63802 is a high efficiency, high output current buck-boost converter. It is used when the input voltage is higher, equal, or lower than the output voltage. Output currents up to 2 A are supported over a wide voltage range. The device limits the peak current at 4.5 A in Boost-Mode and 3.5 A in Buck-Mode. The device is adjusted to the programmed output voltage. It automatically changes from buck to boost operation based on the input voltage. It remains in a 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions happen seamlessly and avoids unwanted toggling within the modes. The TPS63802 comes in a 2 mm x 3 mm package. The device works with tiny passive components to keep the overall solution size small.

Features

  • Input Voltage Range: 1.3 V to 5.5 V
    • >1.8 V for Device Start-up
  • Output Voltage Range: 1.8 V to 5 V (adjustable)
  • 2-A Output Current for VIN ≥ 2.3 V, VOUT = 3.3 V
  • High Efficiency Over the Entire Load Range
    • Power Save Mode with Mode Selection
  • Peak Current Buck-Boost Mode Architecture
    • Seamless Transition Between Buck, Buck-Boost and Boost operation modes
    • Operates With Low and High Output Capacitance values
    • Forward and Reverse Current Operation
    • Start-up Into Pre-Biased Outputs
  • Safety- and Robust Operation Features
    • Integrated Soft Start
    • Over-Temperature- and Over-Voltage-Protection
    • True Shutdown Function with Load Disconnect
    • Forward and Backward current limit
  • Small Solution Size
    • 2 mm x 3 mm Package size
    • Small 0.47 µH inductor
    • Works With 22 µF Minimum Output Capacitor
  • Create a Custom Design Using the TPS63802 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck-boost, inverting & split-rail converters (integrated switch)

 
Topology
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Duty cycle (Max) (%)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Features
Iq (Typ) (mA)
Iout (Max) (A)
Rating
Type
Operating temperature range (C)
Package Group
TPS63802 TPS63000 TPS630250 TPS63030 TPS63050
Buck-Boost
Buck/Boost    
Buck-Boost     Buck-Boost     Buck-Boost     Buck-Boost    
1.3     1.8     2.3     1.8     2.5    
5.5     5.5     5.5     5.5     5.5    
1.8     1.2     2.3     1.2     2.5    
5     5.5     3.6     5.5     5.5    
4.5     1.8     4.5     1     1    
100     100     100     100     100    
2500     1250     2500     2200     2500    
2500     1500     2500     2600     2500    
Enable
Light Load Efficiency
Load Disconnect
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Enable
Frequency Synchronization
Light Load Efficiency
Load Disconnect
Synchronous Rectification
UVLO Fixed    
Enable
Light Load Efficiency
Load Disconnect
Output Discharge
Synchronous Rectification
UVLO Fixed    
Enable
Frequency Synchronization
Light Load Efficiency
Load Disconnect
Synchronous Rectification
UVLO Fixed    
Adjustable Current Limit
Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification
UVLO Fixed    
0.011     0.04     0.035     0.025     0.045    
2     0.8     2     0.5     0.5    
Catalog     Catalog     Catalog     Catalog     Catalog    
Converter     Converter     Converter     Converter     Converter    
-40 to 125     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
VSON-HR | 10     VSON | 10     DSBGA | 20
VQFN-HR | 14    
SON | 10     DSBGA | 12
VQFN-HR | 12    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63802

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 1.8 to 5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C