SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
AUX_ADC_CTRL1 Register Address: 0x10A | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
GPIO4_EN | GPIO3_EN | GPIO2_EN | GPIO1_EN | AVDD_EN | ZERO_EN | REF2_EN | BAT_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
GPIO4_EN | Enables conversion of GPIO4 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
GPIO3_EN | Enables conversion of GPIO3 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
GPIO2_EN | Enables conversion of GPIO2 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
GPIO1_EN | Enables conversion of GPIO1 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
AVDD_EN | Enables conversion of AVDD for the AUX ADC.
0: Disabled 1: Enabled |
||||||
ZERO_EN | Enables conversion of 0V reference for the AUX ADC.
0: Disabled 1: Enabled |
||||||
REF2_EN | Enables conversion of Bandgap 1 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
BAT_EN | Enables conversion of BAT for the AUX ADC.
0: Disabled 1: Enabled |