SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_COMH_TR_FAULT Register Address: 0x29D | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[5] | RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | RSVD | WAIT |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[5:0] | Reserved | ||||||
RSVD | Reserved | ||||||
WAIT | Indicates that the device was unable to send the response frame for the previous read command on the COMH due to receiving a new command from any interface before receiving the response from the device below this one. Valid for broadcast and stack read commands only. Note that these new commands are not checked for the TXDIS or UNEXP conditions prior to causing the termination of the currently waiting command.
0: No fault 1: Fault |