SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
GPIO_FLT_MSK Register Address: 0x02 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[1] | SPARE[0] | GPIO6_MSK | GPIO5_MSK | GPIO4_MSK | GPIO3_MSK | GPIO2_MSK | GPIO1_MSK |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[1:0] | spare | ||||||
GPIO6_MSK | Enables mask for GPIO_FAULT[GPIO6]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
GPIO5_MSK | Enables mask for GPIO_FAULT[GPIO5]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
GPIO4_MSK | Enables mask for GPIO_FAULT[GPIO4]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
GPIO3_MSK | Enables mask for GPIO_FAULT[GPIO3]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
GPIO2_MSK | Enables mask for GPIO_FAULT[GPIO2]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
GPIO1_MSK | Enables mask for GPIO_FAULT[GPIO1]
0: Mask disabled 1: Mask enabled to prevent fault signaling |