SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DAISY_CHAIN_STAT Register Address: 0x2BD | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[2] | RSVD[1] | RSVD[0] | HW_DRV | COMLTX | COMLRX | COMHTX | COMHRX |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[2:0] | Reserved | ||||||
HW_DRV | Indicates whether hardware or the user has control over the COML and COMH interfaces.
0: Enable/disable set by the DAISY_CHAIN_CTRL register 1: Enable/disable set by the hardware |
||||||
COMLTX | Indicates the current status for the COML transmitter.
0: Disabled 1: Enabled |
||||||
COMLRX | Indicates the current status for the COML receiver.
0: Disabled 1: Enabled |
||||||
COMHTX | Indicates the current status for the COMH transmitter.
0: Disabled 1: Enabled |
||||||
COMHRX | Indicates the current status for the COMH receiver.
0: Disabled 1: Enabled |