SLUSDQ4 April 2019 BQ79606A-Q1
PRODUCTION DATA.
UV_FAULT Register Address: 0x291 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | CELL6 | CELL5 | CELL4 | CELL3 | CELL2 | CELL1 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[1:0] | Reserved | ||||||
CELL6 | Indicates an under-voltage fault on CELL6. Only valid when CELL6 hardware comparator is enabled.
0: No fault 1: Fault |
||||||
CELL5 | Indicates an under-voltage fault on CELL5. Only valid when CELL5 hardware comparator is enabled.
0: No fault 1: Fault |
||||||
CELL4 | Indicates an under-voltage fault on CELL4. Only valid when CELL4 hardware comparator is enabled.
0: No fault 1: Fault |
||||||
CELL3 | Indicates an under-voltage fault on CELL3. Only valid when CELL3 hardware comparator is enabled.
0: No fault 1: Fault |
||||||
CELL2 | Indicates an under-voltage fault on CELL2. Only valid when CELL2 hardware comparator is enabled.
0: No fault 1: Fault |
||||||
CELL1 | Indicates an under-voltage fault on CELL1. Only valid when CELL1 hardware comparator is enabled.
0: No fault 1: Fault |