JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x030E | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | MAINAUXCS_AFE_DIS | AUX_IN_ALIGN | AUX_IN_SEL[4:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
MAINAUXCS_AFE_DIS = | Disconnected main ADC SRP/SRN AFE
from SRP/SRN pin, this would leave SRP/SRN sensed by CS ADC stand
alone. 0 = Connected 1 = Disconnected |
|||||||
AUX_IN_ALIGN = | Align the AUX ADC AUX measurement to Main ADC VS1 or VS8 0 = Align to Main ADC VS1 1 = Align to Main ADC VS8 | |||||||
AUX_IN_SEL[4:0] = | Selects which AUX channel(s) will be multiplexed through the AUX
ADC. 0x00 = Run all active channels 0x01 = SRP/SRN are not connected to AUX ADC 0x02 = Lock to AUX1 0x03 = Lock to AUX2 0x04 = Lock to AUX3 : 0x05 = Lock to AUX4 0x06 to 0x1F = RSVD NOTE: If inactive channel or RSVD code is selected, device will not perform AUX ADC conversion on the AUX slot and the AUX_IN_HI/LO registers will be kept in reset value. |