JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0531 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | COML_TR | COML_RR | COML_RC | COML_BIT | COMH_TR | COMH_RR | COMH_RC | COMH_BIT |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
COML_TR = | Indicates a COML byte level fault is detected when transmitting a response frame. Further details of the fault information are available in the DEBUG_COML_RR_TR register. 0 = No fault 1 = Fault | |||||||
COML_RR = | Indicates a COML byte level fault is detected when receiving a response frame. Further details of the fault information are available in the DEBUG_COML_RR_TR register. 0 = No fault 1 = Fault | |||||||
COML_RC = | Indicates a COML byte level fault is detected when receiving a command frame. Further details of the fault information are available in the DEBUG_COML_RR_RC register. 0 = No fault 1 = Fault | |||||||
COML_BIT = | Indicates a COML bit level fault is detected which would cause at least one byte level fault. Further details of the fault information are available in the DEBUG_COML_BIT register. 0 = No fault 1 = Fault | |||||||
COMH_TR = | Indicates a COMH byte level fault is detected when transmitting a response frame. Further details of the fault information are available in the DEBUG_COMH_RR_TR register. 0 = No fault 1 = Fault | |||||||
COMH_RR = | Indicates a COMH byte level fault is detected when receiving a response frame. Further details of the fault information are available in the DEBUG_COMH_RR_TR register. 0 = No fault 1 = Fault | |||||||
COMH_RC = | Indicates a COMH byte level fault is detected when receiving a command frame. Further details of the fault information are available in the DEBUG_COMH_RR_RC register. 0 = No fault 1 = Fault | |||||||
COMH_BIT = | Indicates a COMH bit level fault is detected which would cause at least one byte level fault. Further details of the fault information are available in the DEBUG_COMH_BIT register. 0 = No fault 1 = Fault |