JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0008 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1:0] | ADC_DLY[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1:0] = | Spare | |||||||
ADC_DLY[5:0] = | If [CS_MAIN_GO]
bit is written to 1, bit Main ADC is delayed for this setting time
before being enabled to start the conversion. This
setting synchronizes the start of Main ADC throughout the
daisy-chained stack. The option ranges from 0 µs (no delay) to 200 µs in 5-µs steps. Undefined code = 0 µs (no delay) |