JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x000E | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | FAULT_IN_ EN | SPI_EN | GPIO2[2:0] | GPIO1[2:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
FAULT_IN_EN = | Enables GPIO8 as an active-low input to trigger the NFAULT pin when the input signal is low. 0 = No fault input function. GPIO8 is configured based on [GPIO8_CONF2:0] setting. 1 = GPIO8 is set as active-low input to trigger NFAULT pin, [GPIO8_CONF2:0] setting is ignored. | |||||||
SPI_EN = | Enables SPI master on GPIO4, GPIO5 and GPIO6, GPIO7. 0 = SPI master disabled. 1 = SPI master enabled. Overwrite the [GPIO4_CONF2:0], [GPIO5_CONF2:0], [GPIO6_CONF2:0], and [GPIO7_CONF2:0] settings. | |||||||
GPIO2[2:0] = | Configures GPIO1. 000 = As disabled, high-Z 001 = RSVD 010 = As ADC only input 011 = As digital input 100 = As output high 101 = As output low 110 = As ADC input and weak pullup enabled 111 = As ADC input and weak pulldown enabled. | |||||||
GPIO1[2:0] = | Configures GPIO1. 000 = As disabled, high-Z 001 = RSVD 010 = As ADC only input 011 = As digital input 100 = As output high 101 = As output low 110 = As ADC input and weak pullup enabled 111 = As ADC input and weak pulldown enabled. |