JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The device works with multiple daisy-chain isolation types: capacitor isolation, capacitor-choke isolation, and transformer isolation. For devices that are daisy-chained on the same PCB, capacitor isolation without ESD diode as shown in Figure 9-12 is sufficient. Unused COMLP/H or COMHP/N pins must be connected with a 1-kΩ termination resistor.