JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x033A | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | VSAUX_THR[4:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
VSAUX_THR[4:0] = | Configures the VS vs. AUX delta. The VS vs. AUX check is considered pass if the measured delta is less than this threshold. Range from 6 to 99 mV in 3-mV step. | |||||||
RSVD | RESERVED |